평행 주름이 잡힌 케이블 보호 전선관 시스템

- 다양한 응용
-
높은 기계적 저항
- SILVYN® FPAS
- SILVYN® FPAX-M
- SILVYN® FPAX 90° M
- SILVYN® FPAX NPT
- SILVYN® FPAX T
- SILVYN® FPAX Y
- SILVYN® FPAX R
- SILVYN® FPAX P
- SILVYN® FPAG-M
- SILVYN® FPAG 90° M
- SILVYN® FPAD-M
- SILVYN® KSE-M
- SILVYN® FPAG PG
- SILVYN® FPAG 90° PG
- SILVYN® FLEXILOK M
- SILVYN® FLEXILOK 90° M
- SILVYN® FLEXILOK PG
- SILVYN® FLEXILOK 90° PG
- SILVYN® FCL
- SILVYN® FPAC
- SILVYN® EC
-
Use in Railway application
- FIPLOCK® PA6
- FIPSPLIT® PA6
- FIPLOCK® PA12
- FIPSPLIT® PA12
- FIPLOCK® ONE M
- FIPLOCK® ONE 90° M
- FIPLOCK®ONE 금속 M
- FIPLOCK® ONE 90° 금속 M
- FIPLOCK® ONE ST-M
- FIPLOCK® ONE CLICK-M
- FIPLOCK® ONE MS-M
- FIPLOCK® ONE PG
- FIPLOCK® ONE 90° PG
- FIPLOCK®ONE 금속 PG
- FIPLOCK® ONE 90° 금속 PG
- FIPLOCK® ONE ST-PG
- FIPLOCK® ONE MS-PG
- FIPLOCK® ONE NPT
- FIPLOCK® ONE 90° NPT
- FIPLOCK® ONE ST-NPT
- FIPLOCK® ONE MS-NPT
- FIPLOCK® ONE-T
- FIPLOCK® ONE T-Adapter
- FIPLOCK® ONE-Y
- FIPLOCK® ONE-R
- FIPLOCK® ONE-C
- FIPLOCK® ONE-CS
- FIPLOCK® ONE-CT
- FIPLOCK® ONE-H
- FIPLOCK® ONE-HS
- FIPLOCK® ONE Flange 90°
- Metric dimensions 미터식 치수
- Inbuilt connection thread붙박이 연결 스레드
- Large dimensions큰 치수
- Reclosable대체 할 수있는
- Sinus-shaped slit부채 모양의 슬릿릿