SKINDICHT® BL-M hex.

SKINDICHT® BL-M, brass blind plugs hexagonal for closing pre-threaded holes, assembling with spanner

내부식성튼튼함신뢰도내온도성

CE

품번 Article designation / sizeSW (mm)전체 길이, C mmThread length D mm외부 Ø (mm)피스 / PU
SKINDICHT® BL-M hex.
52103405
M 12 x 1,5168.0517.850
52103415
M 16 x 1,5208.0522.050
52103425
M 20 x 1,5249.5626.450
52103435
M 25 x 1,52911.0731.950
52103445
M 32 x 1,53612.0839.625
52103455
M 40 x 1,54513.0849.525
52103465
M 50 x 1,55415.0959.010
52103475
M 63 x 1,56716.01073.510
52103405LF
M 12 x 1,5168.0517.850
52103415LF
M 16 x 1,5208.0522.050
52103425LF
M 20 x 1,5249.5626.450
52103435LF
M 25 x 1,52911.0731.950
52103445LF
M 32 x 1,53612.0839.625
52103455LF
M 40 x 1,54513.0849.525
52103465LF
M 50 x 1,55415.0959.010
52103475LF
M 63 x 1,56716.01073.510

장점

  • Withstands temperatures up to +100 °C.
  • Mounted O-ring enables liquid-tight sealing of the threaded/through hole and a higher degree of protection (up to IP 68).
  • Simple assembly by using an open-end wrench.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

응용 범위

  • For closing an unoccupied metric threaded hole on the housing.
  • Withstands high chemical and mechanical stress.

제품 구성

  • DIN EN 60423에 따른 미터법 연결 스레드
  • 기술 정보의 기초 DIN IEC 62444

주의

  • Dummy plug made of stainless steel on request

분류 ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 클래스 설명: 케이블 스크류 그랜드용 플러그

분류 ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class 설명: 잠금 나사

요청시

  • Fitted with FKM O-ring (-20°C to +200°C)

재료

  • 몸체: 니켈도금 구리
    O-링: NBR

보호 평가

  • IP 68 - 5 bar

온도 범위

  • -20°C에서 +100°C

  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.