FLEXIMARK® Cablelabel detectable

FLEXIMARK® Cablelabel detectable are cable markers extruded from Polyether based TPU compound. Optimized to the operation of the most common metal and x-ray detectors.

식음료기계 및 플랜트 엔지니어링오일 및 가스옥외용에 적합화학적 저항성 우수화염 저지력할로겐프리자외선 저항

FDA

품번 제품 명칭색상폭 x 길이 (mm)PU당 마커 개수PU
양측 고정(케이블 바인더 2개 사용)
83280290
FLEXIMARK® Cablelabel detectable 60x12 BU청색12.0 x 60.010001
83280291
FLEXIMARK® Cablelabel detectable 75x15 BU청색15.0 x 75.010001
83280292
FLEXIMARK® Cablelabel detectable 75x25 BU청색25.0 x 75.05001
중앙 고정(케이블 바인더 1개 사용)
83280293
FLEXIMARK® Cablelabel detectable 20x30 BU Diamond청색20.0 x 30.010001

장점

  • Detectable by X-ray or magnetic metal detectors thanks to tiny metal particles in the material. If a label accidentally enters the direct production environment of food, it can be located more easily. This means that expensive plant shutdowns can be avoided
  • Compliant with Regulation (EU) No. 10/2011 on plastic materials and articles specifically for the food and beverage industry in Europe
  • Thermal transfer printing process produces durable, smudge and scratch resistant labels that are resistant to aggressive media, microorganisms as well as oils
  • Withstands temperatures up to +115°C for short periods and is resistant to hydrolysis, a property that is important in frequent cleaning processes with hot water or steam
  • Flexible material allows easy installation with 1 or 2 detectable cable ties

응용 범위

  • For marking single wires, cables and components in demanding industries. Typical applications are the food industry and packaging plants
  • Printable with FLEXIMARK® thermal transfer printers
  • Printable with FLEXIMARK® software 11.0
  • Suitable for outdoor use.

인증

  • Flammability standard Class HB - UL94
  • Compliant with FDA 21 CFR - GRAS (Generally Recognized as Safe). Quality standard for the food and beverage industry in North America
  • Compliant with Regulation (EU) No. 10/2011 on plastic materials and articles specifically for the food and beverage industry in Europe

주의

  • In blue color for easy food differentiation
  • Recommended ribbon:
    Text colour black: FTI-HX105-300 BK (article no. 83260203),
    Text colour white: FTI-X-CO-110x300 WH (article no. 83260264)

포함된 제품

  • 롤 형태의 라벨로 제공됨

분류 ETIM 5

  • ETIM 5.0 Class-ID: EC001530
  • ETIM 5.0 class 설명: 케이블 코딩 시스템

분류 ETIM 6

  • ETIM 6.0 Class-ID: EC001530
  • ETIM 6.0 Class 설명: 케이블 마킹 시스템

재료

  • Halogen-free polyurethane (TPU)

온도 범위

  • -40°C to +105°C
  • Could also withstand +115°C in the short term

  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.
  • FLEXIMARK® 제품은 포장 단위로 판매됩니다. 예) LCK 32의 라벨 640 개를 주문하려면 640 개의 단일 라벨 대신 1 개의 PU를 주문하면됩니다.