EPIC® DATA FFC-LC assembly accessories
Spare components for EPIC® DATA FFC-LC starter kit, for easy termination of FFC-LC connectors
Spare components for EPIC® DATA FFC-LC starter kit, for easy termination of FFC-LC connectors
장점
- Assembly accessories as useful equipment for easy assembly of Fibre Fast Connect LC connectors for GOF optical fibers
- Cable assembly kit for the secure insertion of the fibre into the connector and simplified attachment of strain relief through lateral fixation of the aramid strain relief elements
- Fibre guide for safe insertion of the optical fibre into the connector and for attaching the strain relief by manually fixing the aramid strain relief elements
- Precise marking of stripping dimensions on the fibre using markings on the fibre guide
응용 범위
- For field assembly of Fibre Fast Connect LC connectors for GOF optical fibres
- Suitable as replacement components for EPIC® DATA FFC-LC starter kit
분류 ETIM 5
- ETIM 5.0 Class-ID: EC001122
- ETIM 5.0 Class-Description: 광 섬유 컨넥터
분류 ETIM 6
- ETIM 6.0 Class-ID: EC001122
- ETIM 6.0 Class 설명: LWL 커넥터
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.