EPIC® DATA FFC-LC starter kit
Starter kit as a basic equipment with field-configurable Fibre Fast Connect LC connectors, fibre cleaver, and fibre guide
Starter kit as a basic equipment with field-configurable Fibre Fast Connect LC connectors, fibre cleaver, and fibre guide
장점
- High-precision fibre cleaver for cutting optical fibres with a straight cut (PC) or angled cut (UPC/APC), achieving ideal return loss values
- The maintenance-free cleaver can be used up to 200 times and has a mechanical, visually readable counter
- The fibre clamp is used to hold the fibre and prevent it from retracting
- With a red marking on the fibre clamp for precise cutoff length
응용 범위
- For the creation of a pluggable fibre optic connection
- For field assembly of Fibre Fast Connect LC connectors for GOF optical fibres
인증
- LC connector end faces according to DIN EN IEC 61754-20
제품 구성
- LC 1.25mm ferrule diameter
- Terminable to 0.25 - 0.9mm fibres or 2 - 3mm cables
- Available in PC, UPC, APC polish types
- Compatible with OM3/4 and OS2 fibres
- Available as a variant with or without cable assembly kit
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.