EPIC® DATA FFC-LC-Connector
Optical data connectors suitable for quick and easy field assembly
Optical data connectors suitable for quick and easy field assembly
장점
- The field-terminable LC connectors for GOF optical fibres are prepared, tested, and ready for installation on site straight from the factory
- FFC-System (Fibre Fast Connect) for easy and fast termination even in limited spaces. Complex process steps, special tools, and a lab environment for termination are not required
- Connectors can be assembled up to 3 times, making them flexible for various application
응용 범위
- For the creation of a pluggable fibre optic connection
- For use in backbone network areas
- To be used for cabling buildings and data centers
- For use in control cabinets
- For use with the EPIC® DATA FFC-LC assembly accessoires and the EPIC® DATA FFC-LC starter kit
제품 특성
- 커넥터 세트는 조립에 필요한 모든 부품을 포함
- Serial numbers on each connector ensure complete traceability
- refractive index gel for consistent and excellent optical performance
인증
- LC connector end faces according to DIN EN IEC 61754-20
제품 구성
- LC 1.25mm ferrule diameter
- Terminable to 0.25 - 0.9mm fibres or 2 - 3mm cables
- 직경 1.7mm-2.1mm의 케이블과
조립 가능 - Available in PC, UPC, APC polish types
- Compatible with OM3/4 and OS2 fibres
분류 ETIM 5
- ETIM 5.0 Class-ID: EC001122
- ETIM 5.0 Class-Description: 광 섬유 컨넥터
분류 ETIM 6
- ETIM 6.0 Class-ID: EC001122
- ETIM 6.0 Class 설명: LWL 커넥터
온도 범위
- 작동 온도: -25°C~+70°C
- Storage: -25°C to +70°C
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.