SKINTOP® MULTI-M
미터식 연결 나사가 포함된 멀티 케이블 부싱 시스템
Still completely sealed? The round, screw-in multiple entry system inserts up to 30 cables simultaneously into an enclosure and seals them with IP68 protection. Thanks to the variable clamping range, you are completely flexible in your choice of cable diameters!
혁신적인 겔 기술로 컴팩트한 라운드 멀티 케이블 부싱 시스템
장점
- Multiple insertion of cables enables higher packing density (up to 30 cables depending on the variant).
- Large clamping ranges, each variable by 4 mm, for different cable diameters.
- Direct cable entry without pre-piercing the bushings.
- Flexibility in the choice of cable diameters reduces the variety of parts in the warehouse and provides logistical and cost advantages.
- Simple mounting on the enclosure by screw-in or fixing with locknut.
응용 범위
- For sealing and strain-relieving multiple insertion of non-assembled cables through a housing.
- Can be used in dry, humid and oily environments.
- Suitable for outdoor use.
제품 특성
- Unused feedthroughs remain securely closed and sealed thanks to elastic gel technology with innovative membrane technology.
- Best possible sealing to the housing and to the cables enables protection class IP 68.
- UL certification according to technical data enables use of the product in the North American region.
인증
- UL 50, UL 50E, CSA C22.2
- 산업용 시스템 제어용 UL 508A(예: 스위치 패널)
- UL File No. E349737
포함 사항
- SKINTOP® MULTI-M 로크너트 및 O링 포함
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000240
- ETIM 5.0 클래스 설명: 케이블 입구
-
분류 ETIM 6
- ETIM 6.0 Class-ID: EC000240
- ETIM 6.0 Class 설명: 케이블 인입부
-
인증
- UL File No. E349737
- Fire behaviour acc. to UL94 V-2
Hazard Level HL 2 acc. to EN 45545-2 -
주의
- 요청 시: - 개별적으로 삽입구 설정 - 기타 다른 미터식 나사산 사이즈
-
재료
- 프레임 : 폴리카보네이트
씰링 : 겔 - O-Ring: NBR
-
보호 평가
- IP 68
-
온도 범위
- With O-ring: -20°C to +100°C
Without O-ring: -30°C to +110°C -
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.