SKINDICHT® ME-M
장점
- Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
- Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
- Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.
응용 범위
- For use with a metric cable gland whose connection thread is larger than the existing threaded hole.
- Withstands high chemical and mechanical stress.
제품 구성
- DIN EN 60423에 따른 미터법 연결 스레드
- 기술 정보의 기초 DIN IEC 62444
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 클래스 설명: 케이블 스크류 그랜드
-
분류 ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class 설명: 케이블 글랜드
-
요청시
- O-링 맟춤 과 함께
-
재료
- 니켈 도금 황동
-
온도 범위
- -60°C에서 +200°C
-
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.