Tube cable lugs Ni
Tube cable lug made of nickel, heat-resistant up to +650°C, for use with ÖLFLEX® HEAT single cores, available in different dimensions.
장점
- Whithstands temperatures up to +650°C.
- Compatible with equally heat-resistant ÖLFLEX® HEAT single cores with nickel conductors.
- The lowest contact resistances are achieved when contacting with pure nickel conductors.
- Suitable for use with KLAUKE crimping tools.
- The flat mounting surface and precise processing simplify the crimping process.
응용 범위
- For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.
분류 ETIM 5
- ETIM 5.0 Class-ID: EC001051
- ETIM 5.0 class 설명: 구리 도체용 튜브 케이블 러그
재료
- Nickel alloy
온도 범위
- Temperature (max.): +650°C
- 타사제품, 랍 생산품 아님
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.