EPIC® CRIMP TOOL DIGITAL SMALL

for small machined EPIC® contacts

EPIC®
Crimp tool Digital small, digital crimping tool for crimping of small machined contacts, electronic wear monitoring and calibration option

Crimping tool with digital display for crimping of small machined contacts

품번 Article description 인서트 주의 피스 / PU
11148004
EPIC® CRIMP TOOL DIGITAL SMALL 크림핑 도구 - 1
11148302
EPIC® TOOL LOCATOR DIGITAL D-SUB Locator For machined contacts: MH und D-SUB 1.0 mm (0.14 - 1.0 mm²) 1

제품 특성

  • Crimping tool for crimping of small machined pin and socket contacts
  • Simple and accurate setting with scroll wheel and digital Display
  • Reliable crimping by forced lock and synchronous movement of the crimping indent. Pliers open only after complete pressing
  • Electronic wear monitoring and calibration option with enclosed test pin
  • Four indent crimp has a homogeneous crimp over a large cross sectional area for a long life with low contact resistance

체결 방법

  • 0.08 - 2.5 mm²

  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.