EPIC® ASC axial screw contact
EPIC® 사각 커넥터의 삽입과 모듈 용도
Axialer screw contact for high current module modul EPIC® MH 1 250A, suitable for cross section from 35mm² up to 70mm², service-frendly connection without any special tool.
- EPIC® ASC contact as an alternative to the crimping contact.
- Axial screw contact for assembly with low-cost tools.
품번 | Article description | Version | Packaging unit | |
---|---|---|---|---|
44423397
| EPIC® ASC SSEM AG 35-70mm² D=10.0mm | 플러그 | 10 | |
44423396
| EPIC® ASC BSEM AG 35-70mm² D=10.0mm | 소켓 | 10 |
응용 범위
- Axial screw contact that can be freely rotated in the high-current module simplifies assembly, prevents torsional stress and thus ensures contact reliability between contact and wire.
- Assembly of the contact outside the module enables visual inspection of the connection and thus eliminates the failure potential of insufficient overlapping between contact and wire.
- Silver-plated contact surface for low contact resistance and minimal heat generation at the contact.
제품 특성
- Axial screw clamp technology allows service-friendly connection without special crimping tool, saves costs and is suitable for removable connections.
- Simple conductor connection by means of hexagon socket and open-end wrench.
- Only one axial screw contact required for conductor cross-sections from 35 to 70 mm².
- Axial screw contact can be used in existing high-current module as an alternative to crimp contact.
- Connection of the high-current module with axial screw contact ensures maximum safety for the user due to contact protection.
접촉 저항
- < 0.3 mOhm
체결 방법
- Crimp termination: 35 mm² ... 70 mm²
재료
- brass silver plated CuZn / Ag
기계적작업 사이클
- 500
온도 범위
- -40°C ~ +120°C
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.