FLEXIMARK® THERMO WRAP
Temperature indicator for monitoring power cables, with memory effect, available for different activation temperatures (+70 °C or + 90 °C).
장점
- The attached temperature indicators make visual inspection of electrical equipment possible. A colour change occurs if the temperature is exceeded.
- Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
- 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
- Safe, fast and uncomplicated installation.
- Suitable for cable outer diameters of up to 33 mm.
응용 범위
- For indicating that temperatures have been exceeded.
- Irreversible colour change at temperatures from +70°C or +90°C (depending on article).
- For use with power cables.
- Can be used in dry interiors.
주의
- Limitations: These labels are designed to use on electrical equipment and as such electrical safety must be assessed by a competent electrician prior to their application.FLEXIMARK® THERMO WRAP is not suitable for unprotected use outdoors or in direct sunlight. The wraps are vulnerable to degradation and non-performance from prolonged exposure to ultra-violet (UV) light.FLEXIMARK® THERMO WRAP will not prevent electrical faults or fires but will aid in monitoring abnormal temperatures and will give visual indication of abnormal wire insulation temperature above 70°C/90 °C for whatever underlying cause.
분류 ETIM 5
- EC003592
전달된 색상
- Yellow
재료
- Polyester.
Covering film: Polyester
Adhesive: Acrylic
Color change material: Non-toxic, white crystalline solid on a black absorbent backing, adhered with acrylic adhesive.
온도 범위
- - Activation temperature: 70°C and 90°C
- Tolerance: +/- 1°C
- Response time: 5 to 20 seconds
- Store at room temperature & humidity
(i.e.16o C to 27o C & 40% to 60% RH)
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.
- FLEXIMARK® 제품은 포장 단위로 판매됩니다. 예) LCK 32의 라벨 640 개를 주문하려면 640 개의 단일 라벨 대신 1 개의 PU를 주문하면됩니다.