EPIC® H-Q Panel Base Plastic
장점
- The panel mount housing is mateable to many commercially available grommet housings.
- With open base for cable entry into the housing or control cabinet.
응용 범위
- To protect the connector insert from environmental influences.
- For power supply connection of devices and machines in various applications.
- Typical areas of application are electric motors and servo drives.
- For use with housings of the EPIC® H-Q series.
- Withstands high environmental and mechanical stresses.
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 class 설명: 산업용 커넥터 하우징
분류 ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
재료
- 하우징: 열가소성 수지, 회색
레버: 금속
보호 평가
- IP 66
온도 범위
- -40°C에서 +125°C
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.