Crimping tool for single contacts

Crimping plier for EPIC® crimping contacts

Crimping plier for various interchangeable inserts for a safe crimping of EPIC® contacts for optimum current transmission and long durability

Crimping plier for various interchangeable crimping insertstool

품번 Article description 피스 / PU
도구
11147000
EPIC® TOOL CRIMP HAND 1

응용 범위

  • Harnessingshops
  • Service technician

제품 특성

  • Crimping pliers are supplied in a tool case with plenty of space for inserts and a locators (not included)
  • Opening lock that prevents the crimping tool from not being completely closed, manual unlocking possible
  • Optimum lever ratio for effort saving crimping
  • Ergonomic handle and optimum center of gravity for comfortable handling
  • Crimp jaws close in parallel for optimum crimping result

분류 ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 class 설명: 압착 도구 케이블 러그, 케이블 엔드 슬리브, 쉴드 연결

분류 ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class 설명: 압착 도구 케이블 러그/커넥터, 코어 엔드 슬리브, 쉴드 연결

  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.