ETHERLINE® GUARD

Device for monitoring the cable status

Stationary monitoring device to monitor the service life and performance of a datacables at risk of failure.

compact design

Lapp의 보완 자동화 요소 기계 및 플랜트 엔지니어링

CE

Article number 제품 명칭
21700151
ETHERLINE GUARD PM02TWA
21700150
ETHERLINE GUARD PM03T

장점

  • Increase in system availability through predictable downtimes - reduced maintenance costs.
  • Easy start-up with automated parameterization ("teach-in" in a few seconds).
  • Does not require a new data line or changes to the cable design; Retrofitting into the existing network structure is possible at any time.
  • Reliable IIoT communication thanks to the MQTT interface (for status / data evaluation, settings, WLAN configuration, updates, etc.).

응용 범위

  • For monitoring the service life of a data cable at risk of failure (e.g. function-critical data cable in dynamic applications).
  • Suitable for data cables in accordance with the 100BASE-TX transmission standard (up to 100 Mbit/s) according to IEEE 802.3.
  • Also suitable for EtherCAT, EtherNET/IP and 2-pair PROFINET applications.
  • For use in the control cabinet (protection class IP 20).
  • For use in Ethernet-based automation technology networks.

제품 구성

  • Space-saving thanks to its uniquely compact design.
  • Available in two versions: wired LAN version "PM03T" and wireless WLAN version "PM02TWA".

power supply

  • DC 24 V (18-30 V DC)

보호 평가

  • IP20

온도 범위

  • -40°C to +65°C

  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.