SKINDICHT® R-M HYGIENIC
장점
- Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
- Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
- Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
- Multiple food and beverage certifications for Europe and North America.
- Tested resistance to ECOLAB® disinfectants and cleaning agents.
응용 범위
- For use with metric SKINTOP® HYGIENIC/SKINTOP® INOX M cable glands whose connecting thread is smaller than the existing threaded hole.
- Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
- Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
- Withstands high chemical and mechanical stress.
Norm references / Approvals
- FKM-sealing compliant acc. FDA 21 CFR 177.2600
제품 구성
- DIN EN 60423에 따른 미터법 연결 스레드
- 기술 정보의 기초 DIN IEC 62444
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 클래스 설명: 케이블 스크류 그랜드
분류 ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class 설명: 케이블 글랜드
전달된 색상
- Sealing: RAL 5015 (sky blue)
재료
- 바디: 스테인리스 스틸 - V4A (1.4404/316L) 실링: FKM
온도 범위
- -20°C up to 220°C
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.