Crimping Tool PEW TWISTOR
Crimping tool PEW TWISTOR for pressing of (un-)isolated conductor end sleeves with 360° turnable tools surface
장점
- 360° rotatable crimp insert enables the tool to be adjusted to changing assembly conditions in the best possible way.
- Properties of crimping pliers with front and side entry combined in one tool.
- Perfect for tight or changing environments. Side entry ensures an ergonomically optimal crimping process, front entry is particularly suitable for narrow environments and machines.
- Covers a large cross-section range without adjusting the crimping tool.
- For end sleeves with a cross-section range of up to 10 mm² or 16 mm², depending on the variant.
응용 범위
- For crimping insulated and non-insulated ferrules as well as TWIN ferrules according to DIN 46228.
- Version "TWISTOR® 16" for square crimping of the ferrules.
- Version "TWISTOR® T" for trapezoidal compression of the ferrules.
제품 특성
- 크로미늄 도금된 강철 도구로 만들어진 것
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 class 설명: 압착 도구 케이블 러그, 케이블 엔드 슬리브, 쉴드 연결
분류 ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class 설명: 압착 도구 케이블 러그/커넥터, 코어 엔드 슬리브, 쉴드 연결
일반
- 누르는 길이: 최대 16 mm
- 크림핑 프로필: 정사각형
- TWISTOR® is a registered trademark of Rennsteig Werkzeuge GmbH, Germany (GER)
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.