EPIC® Collar
Never be without it: the metal collar quickly frees up more room in the connector housing. PG articles compensate for different connection threads (metric to PG) as adapters. Different variants of the collar are available.
장점
- Creates additional room in the connector housing and acts as an adapter, depending on the variant, for providing compatibility between the metric and the PG connection thread.
- Simple assembly by using an open-end wrench.
- Available in different thread sizes.
- Can be combined with metric or PG cable glands (depending on the article).
- Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)).
응용 범위
- Can be used with many EPIC® rectangular connector housings.
- Withstands high chemical and mechanical stress.
- Suitable for outdoor use.
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000938
- ETIM 5.0 ETIM 5.0 클래스 설명:
확대/축소 링
분류 ETIM 6
- ETIM 6.0 Class-ID: EC000938
- ETIM 6.0 Class 설명: 확장 부싱
재료
- 니켈 도금 황동
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.