TRONIC 싱글 와이어 수레
Mobile and flexible solutions to unwind, store and transport single core coils and spools.
TRONIC products are optimized for LAPP single core coils H05V-K and H07V-K (Maxi ring) as well as for LAPP single core spools.
장점
- Easy and mobile handling sand storage of single core Coils and spools and increases occupational safety and tidy workplaces
- Direct bundling of single cores at the operation site leads to efficient assembly
- User-friendly solution because of short setup times due to an easy refill
- No twisting / kinking through horizontal pull
- Mounting of barcodes enables to use kanban solutions , furthermore FLEXIMARK® markings are also possible
응용 범위
- Transporting, storing and unwinding of single core coils and spools
- Overcoming stairs and other barriers with the Climber version
- All in one compact mobile storage and unwinding solution for the operational site
제품 특성
- TRONIC module consists of 2 TRONIC boxes mounted on a holder
- TRONIC Single core-cart S12:
Capacity for 12 to 18 single core spools (depending on spools width)
Cart with tool holder - TRONIC Module single core cart Climber with stair climber and optionally a tray for tools (article no.: 85001640)
치수
- Fits for cable rings:
- Cable outer diameter: max. 10 mm
Coil Diameter: max. 295 mm
Inner diameter: 80-180 mm
Heigth: max. 80 mm -
일반 데이터
- 각 TRONIC에 대한 최대 하중: 7 kg
- Max. loading TRONIC Single core-cart S12:
1. Level: 60 kg
2. Level: 40 kg
3. Level: 30 kg -
재료
- Painted steel
-
- TRONIC은 Meccanica Nicoletti S.R.L 사(社)의 브랜드 명입니다.
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.