Shield clamp EMC-Guard

EMC shield clamps for earthing of cable shields. For mounting directly and on 35 mm DIN rails.

기계 및 플랜트 엔지니어링 내부식성 조립 시간 최적 변형 방지 공간 요구 사항 튼튼함 간섭 신호

품번 제품 명칭 Clamping range in mm 장착 타입 피스 / PU
61721300
EMC-Guard DINrail-SR 3-6 3 - 6 35 mm DIN rail
(tool-free)
10
61721301
EMC-Guard DINrail-SR 6-8 6 - 8 35 mm DIN rail
(tool-free)
10
61721302
EMC-Guard DINrail-SR 8-11 8 - 11 35 mm DIN rail
(tool-free)
10
61721303
EMC-Guard DINrail-LSR 3-12 3 - 12 35 mm DIN rail
(tool-free)
10
61721304
EMC-Guard DINrail-LSR 7-18 7 - 18 35 mm DIN rail
(tool-free)
10
61721305
EMC-Guard MOUNT-SR 3-6 3 - 6 Direct assembly
(M4-screw)
10
61721306
EMC-Guard MOUNT-SR 6-8 6 - 8 Direct assembly
(M4-screw)
10
61721307
EMC-Guard MOUNT-SR 8-11 8 - 11 Direct assembly
(M4-screw)
10
61721308
EMC-Guard MOUNT-LSR 3-12 3 - 12 Direct assembly
(M4-screw)
10
61721309
EMC-Guard MOUNT-LSR 7-18 7 - 18 Direct assembly
(M4-screw)
10

장점

  • Enables quick and tool-free installation by pressing in the cable shield to achieve a secure contact
  • The electrically conductive coating of the galvanized surface as well as the extensive cable shield contact allows low-voltage discharging resistance even at high frequencies. This ensures a reliable derivation of interference currents (EMC)
  • Rounded material without sharp edges for best possible protection of the cable
  • Easy integration into the machine concept thanks to compact dimensions
  • Available with different clamping ranges for individual, space-saving installation

응용 범위

  • Can be used in cabinets as well as on motor controls, enclosures or machine systems
  • For contacting shielded cables with ground level
  • For protection against electromagnetic interference and for potential equalization
  • Suitable for outdoor use.

제품 특성

  • Extensive cable shield contact
  • Spring effect enables consistently good contacting and constant pressure on the cable shield
  • Optimum strain relief via strain relief bracket, which is attached to the outer sheath of the cable with cable ties
  • Variant "DINrail" with a clip foot for 35mm rails (can be mounted without tools)
  • Variant "MOUNT" for direct mounting on e.g. mounting plates / sheet metal constructions (M4 screw)

인증

  • Strain relief on cable sheath according to EN 62444

분류 ETIM 6

  • ETIM 6.0 Class-ID: EC002020
  • ETIM 6.0 Class-Description: Shield connection clamp

주의

  • Mounting method:
    "DINrail": snap
    "MOUNT": screw

재료

  • Material: hardened spring steel
  • Surface: galvanized

  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.