ÖLFLEX® PLUG 540 P 단상 연결 어셈블리

PUR-sheathed ÖLFLEX® & 250V CEE single-phase plug for 230/400V TN grid

Robust ÖLFLEX® PLUG 540 P PUR power cable, harnessed, 250 V single-phase CEE plug per VDE 0620 and w/ IP20 or IP44 on 1st end, core crimp sleeves on 2nd end

  • VDE 등록이 있고 기계적으로 견고하며 내유성을 지닌 PUR 연결 케이블
  • VDE 표준에 따라 인증된 사출성형 250V 단상 플러그
  • Up to IP44 and/or K2 ability, depending on version

기계 및 플랜트 엔지니어링화염 저지력조립 시간공간 요구 사항신뢰도전압자외선 저항

CEVDE

품번 충전 전류Length (m)외피 색상구리 지수 kg/1.000 pieces
250V assembly with 2-pole, round CEE 7/17 pin attachment contour central plug without earth contact, IP20, PVC-based, regularly not for heavy-duty use conditions
73224180
2 X 0.752황색28.8
73224181
2 X 0.753.5황색50.4
73224182
2 X 0.755황색72
73224183
2 X 1.02황색38.4
73224184
2 X 1.03.5황색67.2
73224185
2 X 1.05황색96
73224186
2 X 1.52황색58
73224187
2 X 1.53.5황색101.5
73224188
2 X 1.55황색145
250V assembly with 2-pole CEE 7/7 Earth Contact central plug, IP44, PVC-based - regularly not for K2 heavy-duty conditions or for construction/ installation sites due to cable's 300/500V class
73224189
3 G 0.752황색43.2
73224190
3 G 0.753.5황색75.6
73224191
3 G 0.755황색108
73224192
3 G 1.02황색58
73224193
3 G 1.03.5황색101.5
73224194
3 G 1.05황색145
250V assembly with 2-pole CEE 7/7 Earth Contact central plug, IP44, PVC-based - thanks to cable's 450/750V class for K2 heavy-duty conditions or for construction/ installation sites if secluded from special use conditions
73224195
3 G 1.52황색86
73224196
3 G 1.53.5황색150.5
73224197
3 G 1.55황색215

장점

  • Ready-to-connect hookup power assembly for time-saving installation
  • Accordance of 3G1.5mm² versions with IP44 Earth Contact plug (recognizable by "P07 3G1,5” in those articles’ short descriptions) with certain, technical provisions by relevant third party, such as German BG, resp. DGUV, on heavy-duty mechanical conditions, industrial use category K2, increased, electrical hazard, construction/ assembly sites
  • Compatible with plug-fit systems type E and type F as well as with pin assignment according to the Czech CSN standard for extensive use in Europe
  • Durable product, thanks to oil-, MUD-, abrasion-, notch- and cut-resistant outer sheath material of the cable, as well as UV, ozone and hydrolysis resistance of the assembly
  • Yellow signal colour of the outer sheath for quick visual perception and prevention of accidents and damage

응용 범위

  • Assembly and construction of appliances and control cabinets, for mobile use in particular, plugged into regular, European TN infrastructure with U0/U = 230/400 V in nominal voltage @ 50 to 60 Hz in frequency
  • 3-core variants with protection type IP 44 are suitable for outdoor use in Europe, and are permitted to be exposed to falling rain
  • 3-core variants with protection type IP44 and a conductor cross-section of 1.5 mm² (recognizable by "P07 3G1.5" within the article name) are suitable for industrial use category 2 (K2) according to German BGI/ GUV-I 600, for use as heavy design type in case of extended electrical hazard according to German BGI 594, and for use under heavy-duty mechanical conditions according to DIN VDE 0620-2-1, including construction and assembly sites according to German DGUV Information 203-006 (BGI/ GUV-I 608) (provided that extraordinary operating circumstances are excluded)
  • 2-core variants with protection type IP 20 must not get in contact with water and are generally not intended for industrial applications or construction/ assembly sites
  • Attention during installation regarding Tensile Strain Relief: The supple material of the cable's single core insulations has got a floating nature/stretchability, thus during wiring it shall be made sure the cable's single cores are relieved from tensile strain. Unplugging from power source/ socket (female) by grasping and pulling on the black plug (male) only, not on the yellow cord

제품 특성

  • 케이블: LAPP의 ÖLFLEX® 540 P, 때때로 굽힐 수 있고 코어 색상 코드 HD 308/ VDE 0293-308인 유연한 등급 5 연결 케이블
  • 노란색 PUR 케이블 외부 피복: 할로겐 미함유, IEC 60332-1-2 규격 난연, EN 50363-10-2 규격 내자외선, 내오존, 내마모성, 내절단, 가수 분해 방지, 미생물 내성, 내유성, IEC 61892-4 부록 D 규격 드릴 유체에 대한 MUD 내성
  • The integrated cable ÖLFLEX® 540 P withstands high mechanical loads, and is resistant to acids, alkalis and mineral oils
  • Plug-fit systems Type E (French) and Type F: CEE 7/17 plugs w/o earthing contact equally plug-compatible with both systems, CEE 7/7 plug w/ earthing contact additionally earth contacting to both plug-fit systems
  • Depending on the product's ultimate standard version, IP protection type IP20 (CEE 7/17) or IP44 (CEE 7/7);
    Standard plugs with IP44 fulfil heavy-duty conditions as per Appendix C of VDE 0620-2-1;
    All standard plugs' joint rated ampacity as per DIN VDE 0620-2-1 is 16 A;
    Black plugs UV resistant

Norm references / Approvals

  • LAPP의 ÖLFLEX® 540 P 케이블:
    VDE 등록번호 6583 - AC 300/500 V, 1 mm²까지;
    VDE 등록번호 6584 - AC 450/750 V, 1.5 mm²부터
  • Standard plugs and moulding designed and tested acc. to DIN VDE 0620-2-1 (and a number of related, national design standards) and accordingly KEMA-KEUR certified by notified body DEKRA
  • Standard plugs and moulding designed and tested acc. to IEC 60884-1 and accordingly IECEE/IEC certified by notified body DEKRA, on the basis of CB Scheme test procedure
  • 2차 가공 종단(피복 제거, 절연 제거, 크림핑)용 규격 기초: DIN EN 61238-1(VDE 0220), DIN EN 60352-2

제품 구성

  • VDE-registered, flexible (conductor class 5 per IEC 60228), yellow, chemically resistant TPE/PUR power cable ÖLFLEX® 540 P with core identification code as per HD 308, and - subject to nominal conductor cross section - different, low, nominal IEC voltage classes U0/U (see "Technical data")
  • Black-coloured, non-reconnectable (moulded), 250 V rated single-phase plugs as per DIN VDE 0620-2-1
  • Plug-fit systems Type E (French) and Type F: CEE 7/17 plugs w/o earthing contact equally plug-compatible with both systems, CEE 7/7 plug w/ earthing contact additionally earth contacting to both plug-fit systems. Both CEE plugs with functional pole-to-pin allocation acc. to Czech CSN Standard, yet still in line with most European allocations
  • Standard plug option 1: Round, straightly shaped, 2-pole pin attachment contour central plug without earth contact (CEE 7/17 style), made of PVC, protection type IP 20 (not waterproof)
  • Standard plug option 2: Straightly shaped 2-pole Earth Contact central plug (CEE 7/7 style) made of PVC, Schutzart IP 44 (spritzwasserdicht)
  • 2차 케이블 종단: 케이블 종단부터 3cm 피복 제거, 절연 제거된 코어 위에 무납땜/기계식 압착을 통한 크림프 슬리브, 연결 러그 미포함, 코어 절연 위 압착된 금속 칼라 포함, DIN EN 60352-2 규격
  • On request, close to standard product, and under additional LAPP part number: Additionally reinforced tensile strain relief between the cable's outer sheath and the plug's moulding

분류 ETIM 5

  • ETIM 5.0 Class-ID: EC001576
  • ETIM 5.0 Class 설명: 전원코드

분류 ETIM 6

  • ETIM 6.0 Class-ID: EC001576
  • ETIM 6.0 Class-Description: Power cord

코어 인식 코드

  • VDE 0293-308 (표 T9)

도체 연합

  • VDE 0295 클래스 5/ IEC 60228 클래스 5에 따른
    가는 집합선 가요도체

최소 곡률 반경

  • 간헐적 움직임: 10 x 외경
  • 고정 설치: 4 x 외경

공칭 전압

  • 커넥터의 정격 전압 250 V, VDE 0620-2-1 규격 alleinig relevant und zulässig hinsichtlich Dauer-Betrieb der gesamten, fertigen Konfektion
  • IEC nominal AC voltage classes of the integrated metre ware cable ÖLFLEX® 540 P by LAPP, depending on the nominal conductor cross section of the cable:U0/U = 300/500 V for cable conductors of 1 mm² and smaller,
    U0/U = 450/750 V for cable conductors not smaller than 1.5 mm²
    (unpermissible
    as reference for the maximum, permanent operating voltage of the entire harnessed assembly, but instead
    solely the rated voltage of the plug of 250 V
    acc. to VDE 0620-2-1 is permissible for the assembly)

시험 전압

  • 조립체: 2000 V

보호 도체

  • G = GN/YE 포함

  • 특정하게 언급되지 않은 이상, 보여진 제품의 가치는 액면 가치입니다. 상세한 값은 (예. 내구성) 요청 시 제공 가능합니다.
  • 각각의 폴리에스테르 가방에 1피스 씩
  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.
  • DIN VDE 0620-1에 따라 안전 정보 준수를 바랍니다. 가정용과 유사한 목적의 플러그과 소켓 아울렛 - 파트 1: 일반 요구사항, 부록 E: "관련된 전자기계적 숙련도와 경험이 있는 사람만이 설치 할 수 있음"