HITRONIC® GOF DUPLEX PNC
PROFINET type C suitable indoor breakout cable for direct connector assembly
HITRONIC® GOF DUPLEX PNC cable version complatint to PROFINET standard Type C
Description: J-V(ZN)HH
장점
- Halogen-free sheathing compound for compliance with special fire protection requirements
- Insensitive product, thanks to abrasion-, notch- and cut-resistant PUR outer sheath material
- With non-metallic aramid yarns for strain relief
- No generation of electromagnetic interference due to non-metallic materials inside the cable
- Available in different GOF fibre categories (OM1 - OM3, OS2)
응용 범위
- For highly flexible, permanently moving use in moving machine parts and in the drag chain in the PROFINET network (type C)
- For fixed and protected routing in installation ducts, on cable trays, in the riser zone, in hollow ceilings and floors and for short plugs
- Can be used in dry rooms
- PUR outer sheath withstands high mechanical loads
- PUR outer sheath is insensitive to mineral oil-based lubricants and chemically resistant in many cases
제품 특성
- Cable construction allows rotations with torsion angles up to ± 180°/m
- Durable cable successfully tested to 1.5 million bending cycles in the drag chain and 1.5 million alternating bending cycles
인증
- IEC 60754-1에 따른 할로겐프리
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: 광 섬유 케이블
-
허용 가능한 곡률 반경
- without tensile load: 15 x outer diameter
- with tensile load: 20 x outer diameter
-
허용 가능한 인장 강도
- 고정 설치: 1500 N
- 단기: 4000N
-
온도 범위
- 작동: -40°C ~+70°C
- 설치 시: -40°C ~ +70°C
-
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.