HITRONIC® GOF DUPLEX PNB
PROFINET type B suitable indoor breakout cable for direct connector assembly
HITRONIC® GOF DUPLEX PNB cable version complatint to PROFINET standard Type B
- CPR: www.lappkabel.com/cpr에서 품번 선택
- CPR classification (Dca, s2, d2, a1)
- Description: J-V(ZN)HH
장점
- With non-metallic aramid yarns for strain-relieving effect
- No generation of electromagnetic interference due to non-metallic materials inside the cable
- Allows on-site assembly as breakout cable
- Easy handling due to flexible and compact design
- Available in different GOF Fiber categories (OM1 - OM3, OS2)
응용 범위
- For flexible use in the PROFINET network (type B)
- For use in the control cabinet
- For fixed and protected routing in installation ducts, on cable trays, in the riser zone, in hollow ceilings and floors and for short distances
- Can be used in dry rooms
제품 특성
- Outer- and inner sheath of the two individual cables are made of halogen-free LSZH compound
인증
- -For structured building cabling of the secondary and tertiary area, according to EN 50173 and ISO/IEC 11801
- Cable flame retardant according to IEC 60332-1
- IEC 60754-1/2 에 따른 할로겐 프리
분류 ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class 설명: LWL 케이블
-
허용 가능한 곡률 반경
- without tensile load: 15 x outer diameter
- with tensile load: 20 x outer diameter
-
허용 가능한 인장 강도
- Fixed installation: 600 N
- Short-term: 1000 N
-
온도 범위
- 작동 온도: -20°C에서 70°C
- 설치 시: -5°C ~ +90°C
-
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.