SKINTOP® ST-M L-BOXX
Being organised is essential. With our product case for SKINTOP® ST-M cable glands with a component insert and transparent lid, you always have the right thread size at hand. Thanks to its robust design, integration in vehicle equipment systems and the snap-in system for combination with other cases, it is perfectly suited for assembly use.
품번 | Article designation / size | Ø F mm | PU | |
---|---|---|---|---|
53110050
| SKINTOP® ST-M L-BOXX (SGY) | - | 1 | |
53110051
| SKINTOP® ST-M L-BOXX (LGY) | - | 1 | |
53110052
| SKINTOP® ST-M L-BOXX (BK) | - | 1 |
장점
- Inset for loose components ensures optimum organisation and prevents mixing of the items.
- Case made of light and robust, shock- and impact-resistant ABS plastic.
- Intelligent snap system allows quick connection, combination and disconnection of cases, saving time and energy during transport.
- Easy integration in vehicle equipment systems of numerous manufacturers.
- Transparent lid allows a perfect overview even when closed.
응용 범위
- For safe transport and storage of SKINTOP® ST-M cable glands (sizes M12 to M32).
- Especially for assembly use, e.g. on the construction site.
제품 특성
- Two robust locking mechanisms ensure a secure closure.
- Case can be refilled with standard packaging units.
- Mounting instruction and locknut included.
포함 사항
- SKINTOP® ST-M M12 / 50 pieces
SKINTOP® ST-M M16 / 50 pieces
SKINTOP® ST-M M20 / 25 pieces
SKINTOP® ST-M M25 / 25 pieces
SKINTOP® ST-M M32 / 5 pieces - Counter nut SKINTOP® GMP-GL-M included
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 클래스 설명: 케이블 스크류 그랜드
분류 ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class 설명: 케이블 글랜드
전달된 색상
- 은 회색 (RAL 7001)
밝은 회색 (RAL 7035)
흑색 (RAL 9005)
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.