RSK 일체형 스크린 커넥터

One-piece screen connector, EMC, tinnend electrolytic copper, For screen diameters: 1.27mm-7.62mm

For contacting the cable screen via crimp connection technology, similar in design to the discontinued product "one-piece Shield-Kon® RSK" from ABB.

Lapp의 보완 자동화 요소기계 및 플랜트 엔지니어링화염 저지력열-저항성조립 시간공간 요구 사항간섭 신호

품번 제품 명칭보호물(실드) Ø (mm)
61721365SC011.27 - 2.28
61721366SC022.29 - 3.65
61721367SC033.66 - 5.12
61721368SC045.13 - 7.62

장점

  • Successor to ABB's one-piece Shield-Kon® RSK shield connector, compatible with the corresponding hand tool.
  • Simple and fast screen contacting thanks to proven crimp connection. An even easier handling of hand tools and screen connectors is achieved together with the "Desk Bracket PEW12" (article number 61813830).
  • The double C-shape of the screen connector accommodates the stripped, shielded cable on the one hand, and a stripped wire that can be connected to the application's grounding system on the other.
  • The electrically conductive coating of the galvanized surface and the large-area screen contacting cause a low-impedance transition between the cable screen and the screen connector. High-frequency interference is thus safely dissipated (EMC).

응용 범위

  • Can be used in cabinets as well as on motor controls, enclosures or machine systems
  • For contacting shielded cables with ground level
  • For protection against electromagnetic interference and for potential equalization

분류 ETIM 5

  • ETIM 5.0 Class-ID: EC002650
  • ETIM 5.0 class 설명: 차폐 전선 연결

분류 ETIM 6

  • ETIM 6.0 Class-ID: EC002650
  • ETIM 6.0 Class 설명: 차폐된 케이블용 연결

재료

  • 주석 도금된 전해액 구리

온도 범위

  • -65 ~ 125°C

  • 특정하게 언급되지 않은 이상, 보여진 제품의 가치는 액면 가치입니다. 상세한 값은 (예. 내구성) 요청 시 제공 가능합니다.
  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.