EPIC POWER M12K G4 4+PE 1,5
Panel-mount connector are used for fast, simple connection of cables to inverters and junction boxes.
This solar connector ensures the reliable connection of solar modules to the centrepiece of the photovoltaic system. It is mounted directly on the inverter, where the light energy is converted into grid-standard alternating current. Its solid construction with double snap-in hooks make it a durable connector.
장점
- Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
- Compatible with other systems in the industry.
- Double snap-in hooks secure the crimp contact to the connector.
응용 범위
- 태양광 시스템의 방수 케이블을 위한 정션 박스
- For modern, high-performance photovoltaic systems up to 1500 V.
- Plugged connections have protection class IP 68 (1 m for 1 h).
정격 전압 (V)
- 1.5 kV
정격 펄스 전압
- 16 kV
정격 전류 (A)
- 50 A
화재성능
- UL94 V-0
접촉 저항
- < 5 mOhm
보호 평가
- IP68 (1h/1m)
보호등급
- II
온도 범위
- -40 °C에서 +85 °C
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.