SFP Modules

Transceiver for connecting fibre optic patch cables to industrial network switches with SFP interface, for different data rates, fibre types and wavelengths.

Article number 제품 명칭
21700127MUN-SFP-155-SM-LC-13-40-DDI-LLP
21700128MUN-SFP-155-SM-LC-13-40-DDI-LLP
21700152MUN-SFP-1G-MM-LC-85-0.5-DDI-LLP
21700139MUN-SFP-1G-MM-LC-85-0.5-DDI-LLP
21700149MUN-SFP-1G-SM-LC-13-10-DDI-LLP

장점

  • Compact, industrial housing with SFP interface and LC duplex socket for immediate connection of a fibre optic patch cable to network devices such as switches, routers or firewalls.
  • Converts electrical signals into optical signals and vice versa.
  • Compatible with SFP ports from many manufacturers thanks to a standardised SFP interface in accordance with the SFP MSA specification ("Small Form Factor Pluggable Multi-Sourcing Agreement").
  • The SFP interface allows SFP modules on the network device to be replaced quickly in order to react flexibly to network adaptations (e.g. different fibre type, different data transmission rates). Instead of a large number of end devices in the warehouse, only different SFP modules are required.
  • Provides digital diagnostic data in real time, in particular on connection quality (DDM information in accordance with the SFF-8472 specification).

응용 범위

  • Universally applicable for bidirectional signal and data transmission via GOF fibre optic cables.
  • For use with ETHERLINE® ACCESS switches that have an SFP interface.
  • Extended temperature range from -40°C to +85°C.

Norm references / Approvals

  • Uses eye-safe lasers of laser class 1 according to DIN EN 60825-1.

분류 ETIM 6

  • ETIM 6.0 Class-ID: EC003628
  • ETIM 6.0 Class-Description: Transceiver

온도 범위

  • Extended temperature range from -40 °C up to+85 °C

  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.