EPIC® H-Q 7 PE-S
Connector insert with 7 crimping contacts and protection earth screwing contact
Compact, 7-pole rectangular connector insert, powerful up to 10 A, with screwable PE contact.
- 소형의 강력한 표준 인서트
- 공간 절약, 크림핑 접점
- Made in Germany
장점
- Compact contact arrangement allows 7 contacts + 1 PE contact in a small installation space.
- Crimp connection creates a vibration-proof connection, ensures maximum contacting reliability between contact and cable and is suitable for automated assembly.
- Mateable with market standard connectors.
- Suitable for conductor cross-sections from 0.14 - 2.50 mm².
응용 범위
- For power supply connection of devices and machines in various applications.
- Suitable for wiring inside the control cabinet.
- Can be used with many EPIC® rectangular connector housings.
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 class 설명: 산업용 커넥터 컨택트 인서트
분류 ETIM 6
- ETIM 5.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
정격 전압 (V)
- 400 V
정격 펄스 전압
- 6 kV
정격 전류 (A)
- 10 A
오염도
- 3
화재성능
- UL94 V-0
접촉 저항
- < 2 mOhm
접촉 번호/수치
- 7 + PE
체결 방법
- 압착 종단: 0.14 - 2.5 mm²
- Screw termination PE: 0.25 mm² ... 4.0 mm²
재료
- 폴리아미드
기계적작업 사이클
- 500
VDE-시험됨
온도 범위
- -40°C ~ +120°C
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.