EPIC® H-A 3 MAGD
혁신적인 금속 그리고 플라스틱 하우징 디자인
품번 | Article description | 피스 / PU | |
---|---|---|---|
10455110
|
EPIC® H-A 3 MAGD | 10 | |
10455120
|
EPIC® H-A 3 MAGD without sealing | 10 |
장점
- The EPIC® H-A 3 series comprises the smallest housings in the heavy-duty industrial connector range and ensures secure connections in the smallest of spaces.
- The panel mount housing is mateable to many commercially available grommet housings.
- Protective cover protects against environmental influences when not plugged in.
- Integrated, internal seal simplifies assembly (no small parts to lose).
- The arrow as a new design element on the surface of the housing is easy to feel and simplifies plugging in spatially confined and possibly poorly visible application areas.
응용 범위
- To protect the connector insert from environmental influences.
- For use with many EPIC® rectangular connector inserts.
- For power supply connection of devices and machines in various applications.
분류 ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 class 설명: 산업용 커넥터 하우징
-
분류 ETIM 6
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 class 설명: 산업용 커넥터 하우징
-
재료
- 하우징: 파우더-코트된 아연 다이-케스팅, 회색
레버: 아연-도금 강철
씰링: NBR -
보호 평가
- IP 66 / IP 68 1 meter / 10 hours (locked)
- IP 44 (cover locked)
-
온도 범위
- -40°C to +100°C, short-term up to +125°C
-
- 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.