ÖLFLEX® POWER MULTI

Flexible, oil resistant Power Cord: (UL) listed for Tray + Extra-hard usage per NEC; NFPA 79

ÖLFLEX® TC + Extra-hard usage Flexible Cord STOOW 600 V, NEC Art 336+400, OIL RES II, DIR. BUR., FT4, IEC 300/500 V, NEC Art 501 Class I Division 1, IEC Class 5

  • Flexible Cord STOOW for NEC Extra-hard usage in the USA
  • 광범위한 적용 범위 (NFPA 70/NEC), NFPA 79 준수
  • FT4 + OIL RES I/II

기계 및 플랜트 엔지니어링오일 및 가스태양 에너지풍력 에너지옥외용에 적합화염 저지력내한성기계적 저항성조립 시간내유성튼튼함자외선 저항다양한 승인 인증

CECSAULC_UL

품번 선심수(CORE) / 단면적(mm²)외경 (mm)구리 지수 (kg/km)무게 (kg/km)
611803
3 G 1.09.429.76392
611804
4 G 1.010.138.692106
611805
5 G 1.012.049.109122
611812
12 G 1.016.1115.195260
611603
3 G 1.510.143.157110
611604
4 G 1.510.958.038128
611605
5 G 1.512.972.027153
611612
12 G 1.518.3172.775330
611618
18 G 1.520.9259.237440
611625
25 G 1.524.5360.134598
611403
3 G 2.513.872.027137
611404
4 G 2.514.896.73167
611405
5 G 2.516.8120.541198
611203
3 G 4.016.0115.183188
611205
5 G 4.018.8191.972286
611003
3 G 6.017.2172.775342
611004
4 G 6.018.6230.664402
610803
3 G 10.021.3288.702641
610804
4 G 10.024.0383.944844

장점

  • Suitability for different operation types and locations in the USA as per NFPA/ NEC under one LAPP part number, thanks to UL listings (UL) STOOW and (UL) TC, resp. TC-ER, as well as thanks to design and characteristics associated with these listings
  • Apart from unprotected laying on tray in the USA thanks to TC(-ER) listing: ...further, normatively specified, unprotected wiring methods in the USA per application related NEC Articles, thanks to (UL) listing STOOW/ Extra-hard usage Flexible Cord

응용 범위

  • Industrial machinery, plant engineering in the USA
  • Unprotected 600V operation on cable tray in the USA, incl. 6 ft. Exposed Run laying sections for version with at least 3 conductors
  • As per Article 400 of NEC/ NFPA 70: General Uses Permitted in the USA and General Uses Not Permitted to the overall group of Flexible Cords and Flexible Cables acc. to UL 62;
    Operating bids and limitations for Flexible Cords in special applications acc. to further NEC Articles, such as 501 (Class I Locations), 422 (Appliances), or 520 (specific locations for play and production of entertainment), etc.
  • Further, typical locations in the USA, as specified by respective US installation standardization (e.g., NEC/ NFPA 70): Power cord for equipment, paint booths, appliances, factory installations (branch circuit), any power hook-up in the plant, for harnessed power connecting or extension cord set assemblies
  • In hazardous locations in the USA, as per Chapter 5 of NEC/ NFPA 70: Classes I thru III, Divisions 1 and 2 each, plus intrinsically safe circuits, taking account of:
    - Provisions on cable design, cable type, installation, application in NEC Chapter 5 (esp.: Articles 500 thru 504);
    - This cable's design, approvals, component identification

제품 특성

  • Highly flame retardant FT4
  • Highly oil resistant OIL RES I/II
  • Tested sunlight resistant per UL 1277, UL 62, UL 2556 in terms of UV resistance
  • Tested for unprotected, direct burial in the USA per UL 1277

인증

  • Certified by UL per UL 1277 for TC 600V use in the USA, subject to individual third-party inspection: Generally UL Type TC (Tray Cable), and for at least 3 or more conductors TC-ER (Tray Cable for Exposed Run) in addition [UL CCN: QPOR; UL File No.: E171371]
  • Certified by UL per UL 62 for STOOW use in the USA, subject to individual third-party inspection: UL Type STOOW (Extra-hard usage Flexible Cord) [UL CCN: ZJCZ; UL File No.: E146118]
  • Certified by UL per CSA C22.2 No. 239, and CSA C22.2 No. 230 for possible CIC/TC use in Canada, subject to individual third-party inspection: c(UL) CIC/TC FT4 [UL CCN: QPOR7; UL File No.: E171371]
  • Certified by UL per CSA C22.2 No. 49 for STOOW use in Canada, subject to individual third-party inspection: c(UL) STOOW [UL CCN: ZJCZ7; UL File No.: E146118]
  • Certified by CSA per CSA C22.2 No. 210 for AWM use in Canada, subject to individual third-party inspection: CSA AWM II A/B FT4

제품 구성

  • 미세한 소선으로 집합된 순연동선 가요도체
  • Specially formulated PVC insulation
  • Durable, black sheath made of specially formulated thermoplastic polymer for improved service life

분류 ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class 설명 가용성 케이블

분류 ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class 설명: 유연한 케이블

코어 인식 코드

  • - Coloured conductors with numbers, plus ground in green/yellow (30 % stripe width);
    - For 2-conductor cable only: No green/ yellow ground
    - Example 3 conductors:
    BLACK conductor: "1 - ONE"
    WHITE conductor: "2 - TWO"
    GREEN/YELLOW conductor: No Numbers
  • - Colour code:
    2C: Black, White
    3C: Black, White, Green-Yellow
    4C: Black, White, Red, Green-Yellow
    5C: Black, White, Red, Brown, Green-Yellow
    6C or more: Black with white numbers, except for the included Green-Yellow ground

도체 연합

  • DIN EN 60228(VDE 0295), class 5 / IEC 60228 class 5에 따른 가는 선

최소 곡률 반경

  • Installation: 4 x outer diameter

공칭 전압

  • UL/CSA TC/STOOW: 600 V
  • IEC U0/U: 300/500 V

시험 전압

  • 2000 V

보호 도체

  • G = GN/YE 포함

온도 범위

  • UL/CSA TC: -25°C to +90°C;
  • Occasional flexing/ North America: -25°C to +105°C;
    Fixed installation/ North America: -40°C to 105°C

  • 특정하게 언급되지 않은 이상, 보여진 제품의 가치는 액면 가치입니다. 상세한 값은 (예. 내구성) 요청 시 제공 가능합니다.
  • 당사의 표준 길이는 www.lappkabel.de/en/cable-standradlengths를 참조하시기 바랍니다
  • 포장 규격: 코일 ≤ 30 kg or ≤ 250 m, 이 외에는 드럼
  • 선호하는 포장 타입을 명시하십시오. (e.g. 1 x 610 m 드럼 or 8 x 76 m 코일).
  • 사진은 각각의 제품 상세 이미지를 대변하지는 않습니다.
  • *OD = 외경